IESNA:LM-63-2002
[TEST]P1439832
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G3-2603-719-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]4/2/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123DR-S675D830-X4F0-XX-UDD-FLB-W
[LUMINAIRE]DEFINE 3, DIRECT RECESSED WITH BATWING FLUSH OPTIC
[MORE]CORE LIGHT ENGINE
[LAMP]3000K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2633
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 26.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
870.5 875.9 873.2 867.8 859.7 850.7 837.2 822.8 804.7 786.7
765.1 741.7 718.3 690.4 661.6 634.6 602.2 571.6 539.2 505
472.6 437.5 403.3 369.1 334.9 301.6 269.1 234.9 201.6 170.1
137.7 107.1 77.4 52.2 29.7 11.7 0
870.5 873.2 869.6 866 858.8 851.6 841.7 830 817.3 802
787.6 768.7 750.7 730 707.5 683.2 657.1 629.2 600.4 568.9
536.5 502.3 463.6 425.8 386.2 349.3 307.9 268.2 229.5 190.8
154.8 118.8 86.4 56.7 32.4 13.5 0
870.5 864.2 862.4 860.6 859.7 859.7 859.7 859.7 860.6 860.6
861.5 862.4 859.7 854.3 845.3 833.6 811 782.2 738.1 682.3
617.5 555.4 498.7 446.5 397.9 352.9 307.9 266.4 225.9 188.1
152.1 116.1 85.5 55.8 31.5 14.4 0
870.5 872.3 871.4 874.1 879.5 887.6 898.4 912.8 928.1 948.8
965.9 979.4 984.8 975.8 943.4 884 808.3 731.8 666.1 604
547.3 496.9 448.3 402.4 360.1 319.6 280.9 241.2 205.2 171.9
137.7 106.2 78.3 51.3 28.8 13.5 0
870.5 869.6 869.6 873.2 881.3 893.9 909.2 929 952.4 978.5
1001.9 1015.4 1015.4 984.8 929 849.8 768.7 699.4 631.9 579.7
525.7 478 431.2 388.9 345.7 307 270 234.9 198 163.8
134.1 103.5 73.8 48.6 27.9 12.6 0
